ECFUF-118 - 1/2" Flexible Coupling with 18" Bend Length, Bronze
Image of ECFUF-118 ECFUF-118 - 1/2" Flexible Coupling with 18" Bend Length, Bronze

ECFUF-118 - 1/2" Flexible Coupling with 18" Bend Length, Bronze

Brand: Killark

Catalog ID: ECFUF-118

1/2" Flexible Coupling with 18" Bend Length,Bronze

  • Bronze flexible metal construction
  • An inner liner of asphaltum impregnated jute fibre tubing to protect conductors
  • Provided with one zinc plated steel nipple and one zinc plated steel female union
  • Special lengths available – consult factory

Bronze flexible metal construction. An inner liner of asphaltum impreg-nated jute fibre tubing to protect conductors. Provided with one zinc plated steel nipple and one zinc plated steel female union.

General

Application

For use in hazardous areas where movement or vibration requires a flexible connection or a difficult bend is required in a conduit system.

Catalog Number

ECFUF-118

Color

Bronze

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Bronze

Series

ECFUF Series

Type

Flexible Coupling With Female Union

UPC

783936105659

Dimensions

Dimensions

25 in x 2.625 in x 2.625 in

Gross Weight with Packaging

2.91

Height

2.625 in

Hub Size

1/2"

Length

25 in

Width

2.625 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514