Image of ECFUF-212 ECFUF-212 - 3/4" Flexible Coupling with 12" Bend Length, Bronze
* Representative image
Image of ECFUF-212 ECFUF-212 - 3/4" Flexible Coupling with 12" Bend Length, Bronze

ECFUF-212 - 3/4" Flexible Coupling with 12" Bend Length, Bronze

Brand: Killark

Catalog ID: ECFUF-212

3/4" Flexible Coupling with 12" Bend Length, Bronze

Product details

General

Application

  • For use in hazardous areas where movement or vibration requires a flexible connection or a difficult bend is required in a conduit system.

Catalog Number

ECFUF-212

Color

Bronze

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Bronze

Series

ECFUF

Type

Flexible Coupling With Female Union

UPC

783936105727

Dimensions

Dimensions

18.25 in x 1.75 in x 1.75 in

Gross Weight with Packaging

4

Height

1.75 in

Hub Size

3/4"

Length

18.25 in

Width

1.75 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514