Image of ECFUF-230 ECFUF-230 - 3/4" Flexible Coupling with 30" Bend Length, Bronze
* Representative image
Image of ECFUF-230 ECFUF-230 - 3/4" Flexible Coupling with 30" Bend Length, Bronze

ECFUF-230 - 3/4" Flexible Coupling with 30" Bend Length, Bronze

Brand: Killark

Catalog ID: ECFUF-230

3/4" Flexible Coupling with 30" Bend Length, Bronze

Product details

General

Application

  • For use in hazardous areas where movement or vibration requires a flexible connection or a difficult bend is required in a conduit system.

Catalog Number

ECFUF-230

Color

Bronze

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Bronze

Series

ECFUF

Type

Flexible Coupling With Female Union

UPC

783936105772

Dimensions

Gross Weight with Packaging

6

Hub Size

3/4"

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514