ECFUF-336 - 1" Flexible Coupling with 36" Bend Length, Bronze
Image of ECFUF-336 ECFUF-336 - 1" Flexible Coupling with 36" Bend Length, Bronze

ECFUF-336 - 1" Flexible Coupling with 36" Bend Length, Bronze

Brand: Killark

Catalog ID: ECFUF-336

1" Flexible Coupling with 36" Bend Length, Bronze

  • Bronze flexible metal construction
  • An inner liner of asphaltum impregnated jute fibre tubing to protect conductors
  • Provided with one zinc plated steel nipple and one zinc plated steel female union
  • Special lengths available – consult factory

Bronze flexible metal construction. An inner liner of asphaltum impreg-nated jute fibre tubing to protect conductors. Provided with one zinc plated steel nipple and one zinc plated steel female union.

General

Application

For use in hazardous areas where movement or vibration requires a flexible connection or a difficult bend is required in a conduit system.

Catalog Number

ECFUF-336

Color

Bronze

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Bronze

Series

ECFUF Series

Type

Flexible Coupling With Female Union

UPC

783936105864

Dimensions

Gross Weight with Packaging

7.5

Hub Size

1"

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514