Image of EEQ0026E30A2G EEQ0026E30A2G - EEQ Emergency CFL 26E 120/277V Pendant Fixture with Guard

EEQ0026E30A2G - EEQ Emergency CFL 26E 120/277V Pendant Fixture with Guard

Brand: Killark

Catalog ID: EEQ0026E30A2G

EEQ Emergency CFL 26E 120/277V Pendant Fixture with Guard

  • Quad-Pin long-life triple-tube compact
  • Fluorescent lamps included
  • Choice of Pendant, Ceiling, Wall or Stanchion mount
  • Factory Sealed - No external seal required
  • Corrosion resistant-Copper-free aluminum (less than 4/10 of 1%) die-cast construction w/Baked-on epoxy/polyester powder finish Exposed hardware is 316 grade stainless steel
  • LED charging indicator light visible through lens

The EEQ Series Emergency fixture that uses Compact Fluorescent lamps. The fixture has a Battery inside the housing that will start when normal power is disrupted. The housing is made of a corrosion resistant copper free aluminum that is coated with a powder epoxy paint for extra corrosion resistance. The EEQ Series is factory sealed so no external seal is required in Explosive environments.