Image of EEQ0042E10A2GG EEQ0042E10A2GG - Emergency 42W Fluorescent 120/277V 3/4"Pendant with Guard and Globe
Image of EEQ0042E10A2GG EEQ0042E10A2GG - Emergency 42W Fluorescent 120/277V 3/4"Pendant with Guard and Globe

EEQ0042E10A2GG - Emergency 42W Fluorescent 120/277V 3/4"Pendant with Guard and Globe

Brand: Killark

Catalog ID: EEQ0042E10A2GG

Emergency 42W Fluorescent 120/277V 3/4"Pendant with Guard and Globe

The EEQ Series Emergency fixture that uses Compact Fluorescent lamps. The fixture has a Battery inside the housing that will start when normal power is disrupted. The housing is made of a corrosion resistant copper free aluminum that is coated with a powder epoxy paint for extra corrosion resistance. The EEQ Series is factory sealed so no external seal is required in Explosive environments.

Product details

General

Catalog Number

EEQ0042E10A2GG

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Lamp Type

Quad Pin

Light Source

Compact Fluorescent

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Pendant

Optic Type

Glass Globe - Clear

Series

EEQ

UPC

783936363103

Dimensions

Hub Size

3/4"

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Wattage

42 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Logistics

Carton Quantity

1

Resources and downloads