Brand: Killark
Catalog ID: EGKN-1
E series fiber cover gaskets offer superior ability when lower temperatures and/or high internal pressure exist. Fiber gaskets are one of the oldest and most effective forms of gaskets to date. When the gasket is applied to our conduit it becomes suitable for wet locations.
Application
For use with conduit bodies and covers to provide a raintight seal.
Catalog Number
EGKN-1
Color
Black
EU RoHS Indicator
Contact Manufacturer
Material
Neoprene
Series
E Series
Type
Gasket
UPC
783936165967
Dimensions
3.983 in x 1.31 in x 0.125 in
Gross Weight with Packaging
0.01
Height
0.125 in
Hub Size
1/2"
Length
3.983 in
Weight
0.01 lb
Width
1.31 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
10