EGKN-2 - E Series Gasket, Neoprene 3/4" Neoprene Gasket
Image of EGKN-2 EGKN-2 - E Series Gasket, Neoprene 3/4" Neoprene Gasket

EGKN-2 - E Series Gasket, Neoprene 3/4" Neoprene Gasket

$13.05 USD

Brand: Killark

Catalog ID: EGKN-2

E Series Gasket, Neoprene 3/4" Neoprene Gasket

Neoprene gasket.

General

Application

For use with conduit bodies and covers to provide a raintight seal.

Catalog Number

EGKN-2

Color

Black

EU RoHS Indicator

Material

Neoprene

Series

E Series

Type

Gasket

UPC

783936165974

Dimensions

Dimensions

4.625 in x 1.5 in x 0.125 in

Gross Weight with Packaging

0.02

Height

0.125 in

Hub Size

3/4"

Length

4.625 in

Weight

0.02 lb

Width

1.5 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Logistics

Carton Quantity

1000