Image of EGKN-3 EGKN-3 - E Series Gasket, Neoprene 1" Rubber Gasket E Series 100 Per
* Representative image
Image of EGKN-3 EGKN-3 - E Series Gasket, Neoprene 1" Rubber Gasket E Series 100 Per

EGKN-3 - E Series Gasket, Neoprene 1" Rubber Gasket E Series 100 Per

$15.24 USD

Brand: Killark

Catalog ID: EGKN-3

E Series Gasket, Neoprene 1" Rubber Gasket E Series 100 Per

E series fiber cover gaskets offer superior ability when lower temperatures and/or high internal pressure exist. Fiber gaskets are one of the oldest and most effective forms of gaskets to date. When the gasket is applied to our conduit it becomes suitable for wet locations.

Product details

General

Application

For use with conduit bodies and covers to provide a raintight seal.

Catalog Number

EGKN-3

Color

Black

EU RoHS Indicator

Contact Manufacturer

Material

Neoprene

Series

E Series

Type

Gasket

UPC

783936165981

Dimensions

Dimensions

5.375 in x 1.75 in x 0.125 in

Gross Weight with Packaging

0.03

Height

0.125 in

Hub Size

1"

Length

5.375 in

Weight

0.03 lb

Width

1.75 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

1000

Resources and downloads