Image of EGKV-3 EGKV-3 - E Series Gasket, Fiber 1" Fiber Gasket 100 Per
* Representative image
Image of EGKV-3 EGKV-3 - E Series Gasket, Fiber 1" Fiber Gasket 100 Per

EGKV-3 - E Series Gasket, Fiber 1" Fiber Gasket 100 Per

$10.70 USD

Brand: Killark

Catalog ID: EGKV-3

E Series Gasket, Fiber 1" Fiber Gasket 100 Per

E series fiber cover gaskets offer superior ability when lower temperatures and/or high internal pressure exist. Fiber gaskets are one of the oldest and most effective forms of gaskets to date. When the gasket is applied to our conduit it becomes suitable for wet locations.

Product details

General

Application

For use with conduit bodies and covers to provide a raintight seal.

Catalog Number

EGKV-3

Color

Brown

EU RoHS Indicator

Contact Manufacturer

Material

Fiber

Series

E Series

Type

Gasket

UPC

783936165936

Dimensions

Dimensions

5.37 in x 1.75 in x 0.063 in

Gross Weight with Packaging

0.01

Height

0.063 in

Hub Size

1"

Length

5.37 in

Weight

0.01 lb

Width

1.75 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

10

Resources and downloads