Image of EKJ-310 EKJ-310 - 1" Flexible Coupling with 10" Bend Length, Bronze
* Representative image
Image of EKJ-310 EKJ-310 - 1" Flexible Coupling with 10" Bend Length, Bronze

EKJ-310 - 1" Flexible Coupling with 10" Bend Length, Bronze

Brand: Killark

Catalog ID: EKJ-310

1" Flexible Coupling with 10" Bend Length, Bronze

Product details

General

Application

  • For use in hazardous areas where movement or vibration requires a flexible connection or a difficult bend is required in a conduit system.

Catalog Number

EKJ-310

Color

Bronze

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Bronze

Series

EKJ

Type

Flexible Coupling

UPC

783936014005

Dimensions

Gross Weight with Packaging

4.92

Hub Size

1"

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514