EKJ-38 - 1" Flexible Coupling with 8" Bend Length, Bronze
Image of EKJ-38 EKJ-38 - 1" Flexible Coupling with 8" Bend Length, Bronze

EKJ-38 - 1" Flexible Coupling with 8" Bend Length, Bronze

Brand: Killark

Catalog ID: EKJ-38

1" Flexible Coupling with 8" Bend Length, Bronze

  • Bronze flexible metal construction
  • An inner liner of asphaltum impregnated jute fibre tubing to protect conductors
  • Female ends with removable zinc plated steel nipples standard on all couplings
  • Union type couplings may be assembled by adding a GUF Series union to the nipple
  • Special lengths available-consult factory
  • Furnished with a setscrew (for use as a fixture hanging coupling)

Bronze flexible metal construction. An inner liner of asphaltum impreg-nated jute fibre tubing to protect conductors. Female ends with zinc plated steel nipples standard on all couplings. Union type couplings may be assembled by adding a GUF Series union

General

Application

For use in hazardous areas where movement or vibration requires a flexible connection or a difficult bend is required in a conduit system.

Catalog Number

EKJ-38

Color

Bronze

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Bronze

Series

EKJ Series

Type

Flexible Coupling

UPC

783936107523

Dimensions

Gross Weight with Packaging

5.3

Hub Size

1"

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514