Image of EKJ-618 EKJ-618 - 2" x 18" Flexible Coupling, Bronze
* Representative image
Image of EKJ-618 EKJ-618 - 2" x 18" Flexible Coupling, Bronze
Discontinued

EKJ-618 - 2" x 18" Flexible Coupling, Bronze

Brand: Killark

Catalog ID: EKJ-618

2" x 18" Flexible Coupling, Bronze

Killark’s harsh and hazardous EKJ series flexible couplings offers access to areas where movement or vibration requires connection or a difficult bend is required. Our flex coupling’s inner liner is saturated with an asphaltum jute fiber tubing for the upmost protection in conductivity. This series comes with a removable zinc plated steel nipple and is made with a braided bronze finish. All EKJ series is equipped with a set screw for use as a fixture hanging coupling.

Product details

General

Catalog Number

EKJ-618

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Bronze

Series

EKJ

Type

Flexible Coupling

UPC

783936108032

Dimensions

Hub Size

2"

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Logistics

Carton Quantity

1