EKJUF-424 - 1-1/4" Flexible Coupling with 24" Bend Length, Bronze
Image of EKJUF-424 EKJUF-424 - 1-1/4" Flexible Coupling with 24" Bend Length, Bronze

EKJUF-424 - 1-1/4" Flexible Coupling with 24" Bend Length, Bronze

Brand: Killark

Catalog ID: EKJUF-424

1-1/4" Flexible Coupling with 24" Bend Length, Bronze

  • Bronze flexible metal construction
  • An inner liner of asphaltum impregnated jute fibre tubing to protect conductors
  • Provided with one zinc plated steel nipple and one zinc plated steel female union
  • Special lengths available – consult factory

Bronze flexible metal construction. An inner liner of asphaltum impreg-nated jute fibre tubing to protect conductors. Provided with one zinc plated steel nipple and one zinc plated steel female union.

General

Application

For use in hazardous areas where movement or vibration requires a flexible connection or a difficult bend is required in a conduit system.

Catalog Number

EKJUF-424

Color

Bronze

EU RoHS Indicator

Finish Type

Natural

Material

Bronze

Series

EKJUF Series

Type

Flexible Coupling With Female Union

UPC

783936105918

Dimensions

Gross Weight with Packaging

15.55

Hub Size

1-1/4"

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514