Image of EKJUF-618 EKJUF-618 - 2" Flexible Coupling with 18" Bend Length,Bronze
* Representative image
Image of EKJUF-618 EKJUF-618 - 2" Flexible Coupling with 18" Bend Length,Bronze

EKJUF-618 - 2" Flexible Coupling with 18" Bend Length,Bronze

Brand: Killark

Catalog ID: EKJUF-618

2" Flexible Coupling with 18" Bend Length,Bronze

Killark’s harsh and hazardous EKJUF series flexible couplings offers access to areas where movement or vibration requires connection or a difficult bend is required. Our flex coupling’s inner liner is saturated with an asphaltum jute fiber tubing for the upmost protection in conductivity. This series comes with a removable zinc plated steel nipple, one female union and is made with a braided bronze finish. All EKJ series is equipped with a set screw for use as a fixture hanging coupling.

Product details

General

Catalog Number

EKJUF-618

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Bronze

Series

EKJUF

Type

Flexible Coupling With Female Union

UPC

783936106076

Dimensions

Hub Size

2"

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Logistics

Carton Quantity

1