
Brand: Killark
Catalog ID: EMG2
Guards are cast of copper-free aluminum with electrostatically applied epoxy/polyester finish.
Application
For use with E Series lighting.
Catalog Number
EMG2
Color
Tan
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Type
Guard
UPC
783936149455
Dimensions
8.75 in x 8.75 in x 7.75 in
Gross Weight with Packaging
0.658
Height
7.75 in
Length
8.75 in
Width
8.75 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator