EML4530 - EML Series LED High Bay/ Low Bay, Hazardous Rated 45 Watt, 120-277 VAC 5000K, 2880 Lumens
Image of EML4530 EML4530 - EML Series LED High Bay/ Low Bay, Hazardous Rated 45 Watt, 120-277 VAC 5000K, 2880 Lumens
Buy America(n) Qualified

EML4530 - EML Series LED High Bay/ Low Bay, Hazardous Rated 45 Watt, 120-277 VAC 5000K, 2880 Lumens

Brand: Killark

Catalog ID: EML4530

The EML Series LED High Bay/ Low Bay fixtures are high quality explosion proof light fixtures. Designed to go into the harshest environments where explosive vapors are present .

  • Compact Explosion-proof with Traditional Industrial Appearance and Suitability
  • Fluted or Exclusive Clear Globe
  • Dome or Angle Reflectors
  • Optional Mounting arrangements including Pendant, Wall, Ceiling, and Stanchion
  • EML LED Housings can be retrofitted to existing EZ splice boxes to upgrade from Incandescent, Fluorescent or HID
  • Energy Savings – Less than 55 Watts of Power
  • Long Life – 50,000 - 55,000 Maintenance Free Hours to 70% Initial Lumens
  • Crisp White Light for Excellent Color Rendering – Chromaticity 5000K CCT range approx. 70 CRI
  • Ambient suitability -40°C to 55°C
  • Instant on – Including after power interruption
  • World Voltage 120-277VAC 50/60Hz
  • Solder-LESS LED Board Connections – Vibration Resistant
  • LM80-08 Measurement of lumen maintenance for LED light sources
  • LM79-08 Certified “Absolute” Photometry, including Chromaticity Color for Solid State Lighting
  • L70 Values - Industry Nomenclature for Hours of use to 70% of Initial Lumens (TM-21+ Cal.)
  • Factory Sealed Construction – No external seal required
  • Suitable for Paint Spray Booth Applications

The EML Series LED High Bay/ Low Bay fixtures are high quality explosion proof light fixtures. Designed to go into the harshest environments where explosive vapors are present .

General

Catalog Number

EML4530

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Light Source

LED

Lumen Range

2,001-5,000 lm

Lumens

3479

Mounting Type

Luminaire Only

Optic Type

Glass Globe - Fluted

Series

EML Series

UPC

783936072791

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

77.3

Voltage Rating

120-277 VAC

Wattage

45 W

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2025)

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Operational

Lumen Range

2,001-5,000 lm

Lumens

3479