ENY-1 - ½" ENY Seal Fitting Aluminum, Female/Female
Image of ENY-1 ENY-1 - ½" ENY Seal Fitting Aluminum, Female/Female

ENY-1 - ½" ENY Seal Fitting Aluminum, Female/Female

$36.82 USD

Brand: Killark

Catalog ID: ENY-1

½" ENY Seal Fitting Aluminum, Female/Female

  • Minimal turn radius for optimal spacing of both enclosures and conduit
  • Large openings for ease of access to conductors for proper dam installation
  • Engineered to latest 419 hub specifications for superior continuity and ingress protection
  • Integral bushings to protect conductors during installation

Copper-free aluminum (less than 4/10 of 1%). Electrostatically applied powder coating.

General

Application

Class I, Divisions 1 and 2: The purpose of seals in a Class I hazardous location is to minimize the passage of gases and vapors and prevent the passage of flames from one electrical installation to another through the conduit system. Seals are required to

Catalog Number

ENY-1

Color

Gray

EU RoHS Indicator

Yes

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

ENY Series

Type

Sealing Fitting

UPC

783936111100

Dimensions

Dimensions

5 in x 10 in x 0.1 in

Gross Weight with Packaging

0.38

Height

0.1 in

Hub Size

1/2"

Length

5 in

Weight

0.38 lb

Width

10 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

EU RoHS Indicator

Yes

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514

Logistics

Carton Quantity

25