

Brand: Killark
Catalog ID: ENY-1TM
Duraloy iron. Tri-coat finish of electrozinc, chromate sealant, and electrostatically applied powder coating.
Application
Class I, Divisions 1 and 2: The purpose of seals in a Class I hazardous location is to minimize the passage of gases and vapors and prevent the passage of flames from one electrical installation to another through the conduit system. Seals are required to
Catalog Number
ENY-1TM
Color
Gray
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Material
Iron
Product Family
Fittings
Series
ENY Series
Type
Sealing Fitting With Nipple
UPC
783936111377
Dimensions
5 in x 10 in x 0.1 in
Gross Weight with Packaging
1.38
Height
0.1 in
Hub Size
1/2"
Length
5 in
Weight
1.38 lb
Width
10 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
EU RoHS Indicator
Hazardous Rating(s)
UL File Number
E10514
Carton Quantity
5