
Brand: Killark
Catalog ID: ENY-2SET
ENY Pendant Seals are designed for hazardous locations and meet code requirements for a safety set-screw when hanging fixtures. It supports up to 125 pounds and is made from copper-free aluminum.
Catalog Number
ENY-2SET
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
ENY Series
Type
Sealing Fitting
UPC
783936110530
Hub Size
3/4"
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
5