Image of ENY-6TM ENY-6TM - 2" EYS Seal Fitting Iron, with Nipple Male/Female
* Representative image
Image of ENY-6TM ENY-6TM - 2" EYS Seal Fitting Iron, with Nipple Male/Female

ENY-6TM - 2" EYS Seal Fitting Iron, with Nipple Male/Female

Brand: Killark

Catalog ID: ENY-6TM

2" EYS Seal Fitting Iron, with Nipple Male/Female

Duraloy iron. Tri-coat finish of electrozinc, chromate sealant, and electrostatically applied powder coating.

Product details

General

Application

Class I, Divisions 1 and 2: The purpose of seals in a Class I hazardous location is to minimize the passage of gases and vapors and prevent the passage of flames from one electrical installation to another through the conduit system. Seals are required to

Catalog Number

ENY-6TM

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Iron

Series

ENY

Type

Sealing Fitting With Nipple

UPC

783936111421

Dimensions

Dimensions

8.75 in x 4.125 in x 3.375 in

Gross Weight with Packaging

4.31

Height

3.375 in

Hub Size

2"

Length

8.75 in

Width

4.125 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class I, Zones 1 & 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

UL File Number

E10514