
Brand: Killark
Catalog ID: ENY-0M
Vertical and Horizontal Seal Fitting
Application
To minimize the passage of gases and vapors from one electrical installation to another through the conduit system. To confine any explosions from sealed enclosures and prevent pressure pilling between conduit systems.
Catalog Number
ENY-0M
Color
Gray
Finish Type
Powder Epoxy Paint
Material
Zinc Plated Iron
Series
ENY Series
Type
Sealing Fitting
UPC
783936186672
Height
9.78 in
Hub Size
4"
Weight
16.37 lb
Width
5.125 in
Hazardous Rating(s)
Class I, Divisions 1 & 2, Groups B, C, DClass II, Divisions 1 & 2, Groups E, F, GClass III, Divisions 1 & 2
Nema Rating
3R
UL File Number
E10514
Carton Quantity
1