Image of EQF2630-GRY EQF2630-GRY - EQF Series - 26W Fluorescent 120-277V Housing - Gray
Image of EQF2630-GRY EQF2630-GRY - EQF Series - 26W Fluorescent 120-277V Housing - Gray

EQF2630-GRY - EQF Series - 26W Fluorescent 120-277V Housing - Gray

Brand: Killark

Catalog ID: EQF2630-GRY

EQF Series - 26W Fluorescent 120-277V Housing - Gray

The EQF Series fixture an explosion proof fixture that uses Compact Fluorescent lamps. The housing is made of a corrosion resistant copper free aluminum that is coated with a powder epoxy paint for extra corrosion resistance. The EEQ Series is factory sealed so no external seal is required in Explosive environments.

Product details

General

Catalog Number

EQF2630-GRY

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Lamp Type

Quad Pin

Light Source

Compact Fluorescent

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Luminaire Only

Optic Type

Glass Globe - Clear

Series

EQF

UPC

783936028422

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Wattage

26 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Logistics

Carton Quantity

1

Resources and downloads