

Brand: Killark
Catalog ID: EQF8419
The EQF Series fixture an explosion proof fixture that uses Compact Fluorescent lamps. The housing is made of a corrosion resistant copper free aluminum that is coated with a powder epoxy paint for extra corrosion resistance. The EEQ Series is factory sealed so no external seal is required in Explosive environments.
Catalog Number
EQF8419
Finish Type
Powder Epoxy Paint
Lamp Type
Quad Pin
Light Source
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Optic Type
Glass Globe - Clear
Product Family
Lighting
Series
EQF Series
UPC
783936103815
Voltage Rating
120 VDC
Wattage
84 W
Buy America(n) Qualified
Contact Manufacturer
Hazardous Rating(s)