Image of EQF8419 EQF8419 - 84W Fluorescent 120VDC HSG/Globe Luminaire
Image of EQF8419 EQF8419 - 84W Fluorescent 120VDC HSG/Globe Luminaire

EQF8419 - 84W Fluorescent 120VDC HSG/Globe Luminaire

Brand: Killark

Catalog ID: EQF8419

84W Fluorescent 120VDC HSG/Globe Luminaire

  • Four light sources—Incandescent, compact fluorescent, high pressure sodium and metal halide
  • Mounting choice—Pendant, ceiling, 25? stanchion or 90? wall mount, all with “wireless” design that allows fast, easy fixture installation
  • Factory sealed—No external seal needed. Simply wire mounting cap and thread on fixture to install
  • Compact size—Medium base incandescent and HID lamps, plus PL fluorescent lamps allow smaller fixture design
  • Corrosion resistant—Copper-free aluminum die-cast construction. Baked powder epoxy finish, electrostatically applied. Exposed hardware is 316 grade stainless steel.

The EQF Series fixture an explosion proof fixture that uses Compact Fluorescent lamps. The housing is made of a corrosion resistant copper free aluminum that is coated with a powder epoxy paint for extra corrosion resistance. The EEQ Series is factory sealed so no external seal is required in Explosive environments.

General

Catalog Number

EQF8419

Finish Type

Powder Epoxy Paint

Lamp Type

Quad Pin

Light Source

  • Compact Fluorescent
  • Compact Fluorescent

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Optic Type

Glass Globe - Clear

Product Family

Lighting

Series

EQF Series

UPC

783936103815

Electrical Ratings

Voltage Rating

120 VDC

Wattage

84 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2