
Brand: Killark
Catalog ID: ERSD30
Reflectors are aluminum with white finish.
Application
For use with E Series lighting.
Catalog Number
ERSD30
Color
White
EU RoHS Indicator
Contact Manufacturer
Type
Reflector
UPC
783936135250
Dimensions
17.13 in x 17.13 in x 4.25 in
Gross Weight with Packaging
1.42
Height
4.25 in
Length
17.13 in
Width
17.13 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
5