Brand: Killark
Catalog ID: ESCV-2
E series covers are dressed with two stainless steel screws for readily access. Covers are offered in copper-free aluminum.
Application
For use with aluminum conduit bodies.
Catalog Number
ESCV-2
Color
Gray
Cover Type
Stamped
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
E Series
Type
Conduit Body Cover
UPC
783936165851
Dimensions
0.52 in x 4.66 in x 1.56 in
Gross Weight with Packaging
0.06
Height
1.56 in
Hub Size
3/4"
Length
0.52 in
Weight
0.06 lb
Width
4.66 in
Buy America(n) Qualified
Contact Manufacturer
Carton Quantity
100