ESCV-3 - E Series, Aluminum, 1" Conduit Body Cover
Image of ESCV-3 ESCV-3 - E Series, Aluminum, 1" Conduit Body Cover

ESCV-3 - E Series, Aluminum, 1" Conduit Body Cover

$15.24 USD

Brand: Killark

Catalog ID: ESCV-3

E Series, Aluminum, 1" Conduit Body Cover

Lightweight aluminum construction provides corrosion resistance and easy installation. Covers are furnished with zinc plated screws - no worry about removing a cover once it is installed.

General

Application

For use with aluminum conduit bodies.

Catalog Number

ESCV-3

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Type

Conduit Body Cover

UPC

783936165868

Dimensions

Dimensions

5.375 in x 1.781 in x 0.625 in

Gross Weight with Packaging

0.08

Height

0.625 in

Hub Size

1"

Length

5.375 in

Weight

0.08 lb

Width

1.781 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10

Pallet Quantity

4500