
Brand: Killark
Catalog ID: ESCV-4
Lightweight aluminum construction provides corrosion resistance and easy installation. Covers are furnished with zinc plated screws - no worry about removing a cover once it is installed.
Application
For use with aluminum conduit bodies.
Catalog Number
ESCV-4
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Type
Conduit Body Cover
UPC
783936165875
Dimensions
7.25 in x 2.5 in x 0.625 in
Gross Weight with Packaging
0.14
Height
0.625 in
Hub Size
1-1/4" to 1-1/2"
Length
7.25 in
Weight
0.14 lb
Width
2.5 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Carton Quantity
50