Image of ESCV-7 ESCV-7 - E Series, Aluminum, 3-1/2 - 4"" Conduit Body Cover

ESCV-7 - E Series, Aluminum, 3-1/2 - 4"" Conduit Body Cover

Brand: Killark

Catalog ID: ESCV-7

E Series, Aluminum, 3-1/2 - 4"" Conduit Body Cover

Lightweight aluminum construction provides corrosion resistance and easy installation. Covers are furnished with zinc plated screws - no worry about removing a cover once it is installed.

General

Application

For use with aluminum conduit bodies.

Catalog Number

ESCV-7

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Type

Conduit Body Cover

UPC

783936165905

Dimensions

Dimensions

14.813 in x 5.453 in x 0.625 in

Gross Weight with Packaging

0.89

Height

0.625 in

Hub Size

3-1/2" to 4"

Length

14.813 in

Width

5.453 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

5