Image of ESXA120AA3 ESXA120AA3 - 120V AC Amber Strobe, 1" Pendant

ESXA120AA3 - 120V AC Amber Strobe, 1" Pendant

Brand: Killark

Catalog ID: ESXA120AA3

120V AC Amber Strobe, 1" Pendant

  • Electronic component temperature range –40?C to +55?C
  • NEC temperature code, T6 (<85°C)
  • Flash rate–85 flashes per minute
  • Xenon type lamp
  • Voltage and amperage: 12-74 VDC: Draws 1.25A avg. @ 12 VDC tapering to 0.2A avg. @ 74 VDC, .75A avg. @ 24 VDC
  • 120 VAC (50/60 HZ): Draws 0.30A avg.
  • 240 VAC (50/60 HZ): Draws 0.17A avg.
  • Power supply output: 13 watts standard 11 watts for 12-74 VDC

The ESX Series Explosion Proof Xenon Strobe is designed for warning and signaling applications. This fixture is made with a cast copper-free aluminum housing and are powder epoxy powder coat painted for extra corrosion resistance, making them suitable for harsh and hazardous environments.

General

Catalog Number

ESXA120AA3

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Lamp Type

Flashing

Light Source

Xenon

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Pendant

Optic Type

Glass Globe - Amber

Series

ESX Series

UPC

783936106212

Dimensions

Hub Size

1"

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120 VAC

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Logistics

Carton Quantity

1