

Brand: Killark
Catalog ID: ESXA120AX2
The ESX Series Explosion Proof Xenon Strobe is designed for warning and signaling applications. This fixture is made with a cast copper-free aluminum housing and are powder epoxy powder coat painted for extra corrosion resistance, making them suitable for harsh and hazardous environments.
Catalog Number
ESXA120AX2
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Lamp Type
Flashing
Light Source
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Optic Type
Glass Globe - Amber
Product Family
Lighting
Series
ESX Series
UPC
783936028545
Hub Size
3/4"
Frequency Rating
50/60 Hz
Voltage Rating
120 VAC
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Hazardous Rating(s)