Brand: Killark
Catalog ID: ESXA1274B2
The ESX Series Explosion Proof Xenon Strobe is designed for warning and signaling applications. This fixture is made with a cast copper-free aluminum housing and are powder epoxy powder coat painted for extra corrosion resistance, making them suitable for harsh and hazardous environments.
Catalog Number
ESXA1274B2
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Lamp Type
Flashing
Light Source
Xenon
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Wall Bracket
Optic Type
Glass Globe - Amber
Series
ESX
UPC
783936106236
Hub Size
3/4"
Frequency Rating
50/60 Hz
Voltage Rating
12-74 VDC
Buy America(n) Qualified
Contact Manufacturer
Hazardous Rating(s)
Carton Quantity
1