Brand: Killark
Catalog ID: ESXR1274X2G
The ESX Series Explosion Proof Xenon Strobe is designed for warning and signaling applications. This fixture is made with a cast copper-free aluminum housing and are powder epoxy powder coat painted for extra corrosion resistance, making them suitable for harsh and hazardous environments.
Catalog Number
ESXR1274X2G
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Lamp Type
Flashing
Light Source
Xenon
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Ceiling
Optic Type
Glass Globe - Red
Series
ESX
UPC
783936106717
Hub Size
3/4"
Frequency Rating
50/60 Hz
Voltage Rating
12-74 VDC
Buy America(n) Qualified
Contact Manufacturer
Hazardous Rating(s)