
Brand: Killark
Catalog ID: EXB-FDS-0603P
Suitable for indoor/outdoor use, primarily to provide a degree of protection against winblown dust, rain, spashing water, hose directed water, damage from external ice formation and corrosion.
Actuator
Handle
Application
Catalog Number
EXB-FDS-0603P
Enclosure Type
Bolted
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Wall
Operating Temperature Celcius Max
40 Degree
Series
EXB-FDS Series
Size
10" x 10" x 8"
Type
Aluminum Fused Disconnect Switch
UPC
783936012155
Depth
12.9375 in
Gross Weight with Packaging
82
Height
15.25 in
Size
10" x 10" x 8"
Weight
82 lb
Width
15.25 in
Amperage Rating
60 A
Frequency Rating
60 Hz
Primary Voltage
600 VAC
Number Of Poles
3
Number Of Wires
4
ATEX File Number
PTB 07 ATEX 1024x
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Nema Rating
3, 4, 4X, 7(B, C, D), 9(E, F, G)
UL File Number
E10514 / E83969 / E12379
Actuator
Handle
Operating Temperature Celcius Max
40 Degree