Brand: Killark
Catalog ID: EXB-NFD-1003P
Killark EXB-NFD / EXB-FDS Series of Hazardous Location Disconnect Switches provide local means of disconnect of service entrance, feeder or branch circuits, lighting, heating, appliance and motor circuits. Rated for indoor and outdoor applications, the copper-free aluminum construction is ideal for harsh and hazardous environments. Configurations are available in both non-fused (EXB-NFD) and fused (EXB-FDS) disconnect switches.
Actuator
Handle
Application
Catalog Number
EXB-NFD-1003P
Enclosure Type
Bolted
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Wall
Number Of Poles
3
Operating Temperature Celcius Max
40 Degree
Series
EXB-NFD
Size
8" x 10" x 6"
Type
Aluminum Non-Fused Disconnect Switch
UPC
783936012193
Depth
9.875
Dimensions
14.06 in x 12.3125 in x 14.3125 in
Gross Weight with Packaging
48
Height
14.3125 in
Length
14.06 in
Weight
48 lb
Width
12.3125 in
Amperage Rating
100 A
Frequency Rating
60 Hz
Primary Voltage
600 VAC
Number Of Wires
4
ATEX File Number
PTB 07 ATEX 1024x
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
Hazardous Rating(s)
Nema Rating
3, 4, 4X, 7(B, C, D), 9(E, F, G)
UL File Number
E10514 / E83969 / E12379