EXB-NFD-2003P - EXB-NFD Series, 200 Amp 3-Pole , Non-Fused Disconnect Switch
Image of EXB-NFD-2003P EXB-NFD-2003P - EXB-NFD Series, 200 Amp 3-Pole , Non-Fused Disconnect Switch

EXB-NFD-2003P - EXB-NFD Series, 200 Amp 3-Pole , Non-Fused Disconnect Switch

Brand: Killark

Catalog ID: EXB-NFD-2003P

EXB-NFD Series, 200 Amp 3-Pole , Non-Fused Disconnect Switch

  • Copper-free aluminum construction, high strength, lighter in weight and corrosion resistant.
  • Fewer cover bolts (no corner bolts required) reduces installation and maintenance time.
  • Cover bolts are stainless steel.
  • Gasketed flange with O-ring located inside the bolt circle to seal out moisture.
  • Stainless steel hinges are standard.
  • Switch operating handle of copper-free aluminum can be padlocked, with up to three locks, in either the "ON" or "OFF" position.
  • Ductile mounting lugs adjust to irregular mounting surfaces.
  • Bodies have top and bottom drilled and taped conduit entrances for power and drain/breather.
  • Global applications (ATEX) Enclosures are available for global applications with "CEN" suffix.
  • Assembilies that are modified to CENELeC/ATEX standards maintain their North American certifications.

Suitable for indoor/outdoor use, primarily to provide a degree of protection against winblown dust, rain, spashing water, hose directed water, damage from external ice formation and corrosion.

General

Application

  • EXB-NFD Series hinged cover disconnect switches are used: in locations made hazardous due to the presence of flammable gasses or vapors or ignitable dusts, fibers, and flyings
  • outdoors or indoors in damp, wet, and dirty locations
  • or in areas where frequent washdowns, heavy rain, or water spray routinely occurs.

Catalog Number

EXB-NFD-2003P

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Wall

Operating Temperature Celcius Max

40 Degree

Series

EXB-NFD Series

Size

12" x 24" x 8"

Type

Non-Fused Disconnect

UPC

783936132310

Dimensions

Depth

15.9375

Height

28.375 in

Size

12" x 24" x 8"

Weight

170 lb

Width

16.375 in

Electrical Ratings

Frequency Rating

60 Hz

Primary Voltage

600 VAC

Certifications And Compliance

ATEX File Number

PTB 07 ATEX 1024x

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 4, 4X, 7(B, C, D), 9(E, F, G)

UL File Number

E10514 / E83969 / E12379

Operational

Operating Temperature Celcius Max

40 Degree