EXBLI Series Hazardous Location Lighting Panelboards
EXBLI Series Hazardous Location Lighting Panelboards

EXBLI Series Hazardous Location Lighting Panelboards

Brand: Killark

EXBLI Series Hazardous Location Lighting Panelboards

Killark EXBLI Series of Hazardous Location Lighting Panelboards provide overcurrent and short circuit protection of service entrance, feeder or branch circuits, lighting, heating, appliance and motor circuits. Rated for indoor and outdoor applications, the copper-free aluminum construction is ideal for harsh and hazardous environments. Circuit breaker configurations are available with various ABB breakers.

General

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Type

Lighting

Certifications And Compliance

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III Divisions 1 & 2

IP Rating

IP66

UL File Number

E10514 / E12379 / E83969