Brand: Killark
Catalog ID: EXBLTP-16168 N4
Catalog Number
EXBLTP-16168 N4
Color
Gray
Cover Type
Bolted
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
EXBLT
Size
16" x 16" x 8"
Type
Junction Box
UPC
783936175430
Weight
59 lb
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
Hazardous Rating(s)
Nema Rating
3, 4, 4X
UL File Number
E10514 / E83696 / E12379