Image of  EXBLTPCA/CB/CD Series Hazardous Location Circuit Breakers
Image of  EXBLTPCA/CB/CD Series Hazardous Location Circuit Breakers
Image of  EXBLTPCA/CB/CD Series Hazardous Location Circuit Breakers

EXBLTPCA/CB/CD Series Hazardous Location Circuit Breakers

Brand: Killark

EXBLTPCA/CB/CD Series Hazardous Location Circuit Breakers

  • Stainless steel metric cover bolts
  • O-ring supplied standard for type 4X & IP66 applications
  • Standard hinged cover
  • Bi-directinal bolt on mounting lugs

Molded case circuit breakers for hazardous locations.

Product details

General

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Certifications And Compliance

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III Divisions 1 & 2

IP Rating

IP66

Nema Rating

4, 4X

UL File Number

E10514 / E12379 / E83969