Image of  EXBLTPMS/CMS Series Combination Motor Starters

EXBLTPMS/CMS Series Combination Motor Starters

Brand: Killark

EXBLTPMS/CMS Series Combination Motor Starters

  • Stainless steel metric cover bolts
  • O-ring supplied standard for type 4X & IP66 applications
  • Standard hinged cover
  • Bi-directinal bolt on mounting lugs
  • Supplied with manual reset buttons and two operator holes with close up plugs
  • Three NPT openings in top and bottom

Combination starter with motor circuit protectors or thermal magnetic breakers.

General

Color

Gray

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Certifications And Compliance

CSA File Number

LR11716

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III Divisions 1 & 2

IECEx File Number

QPS17.0013U / QPS17.0014

IP Rating

IP66

Nema Rating

3, 4, 4X, 7(B, C, D), 9(E, F, G)

UL File Number

E83969