EXB/XJB Series- Aluminum Mounting Pan- Pan Size 14-1/2" x 31" - Fits 16" x 32" Box
Image of 7995-3 EXB/XJB Series- Aluminum Mounting Pan- Pan Size 14-1/2" x 31" - Fits 16" x 32" Box

EXB/XJB Series- Aluminum Mounting Pan- Pan Size 14-1/2" x 31" - Fits 16" x 32" Box

Brand: Killark

Catalog ID: 7995-3

EXB/XJB Series- Aluminum Mounting Pan- Pan Size 14-1/2" x 31" - Fits 16" x 32" Box

  • Mounting pans are 1/8” or 3/16” thick sheet aluminum and are sized to provide the maximum usable surface area when installed.
  • Made of high strength, light weight, corrosion resistant 6061-T6 aluminum sheet stock.

Mounting pans are 1/8" thick sheet aluminum and sized to provide the maximum usable surface area when installed.

General

Application

For use with EXB and EXBLT Series enclosures.

Catalog Number

7995-3

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

EXB Series

Type

Mounting Pan

UPC

783936982489

Dimensions

Gross Weight with Packaging

1.674

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer