Brand: Killark
Catalog ID: EXH3E10
Application
Catalog Number
EXH3E10
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
Copper-free aluminum
Type
Replacement Handle
UPC
783936118598
Dimensions
16.125 in x 9.375 in x 10.5 in
Gross Weight with Packaging
8
Height
10.5 in
Length
16.125 in
Width
9.375 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11714
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Nema Rating
3, 4, 4X
UL File Number
E150827