Brand: Killark
Catalog ID: EXH1A6
Application
Catalog Number
EXH1A6
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
Copper-free aluminum
Series
EXH
Type
Replacement Handle
UPC
783936118505
Dimensions
4.5 in x 1 in x 6.5 in
Gross Weight with Packaging
3
Height
6.5 in
Length
4.5 in
Width
1 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11714
Hazardous Rating(s)
Nema Rating
3, 4, 4X
UL File Number
E150827