Brand: Killark
Catalog ID: EXH1A8
Application
For use with B7E, DB, EXB, XJB Series enclosures. Used to activate circuit breakers and motor circuit protectors from front cover.
Catalog Number
EXH1A8
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
Copper-free aluminum
Type
Replacement Handle
UPC
783936118512
Dimensions
4.5 in x 1 in x 6.5 in
Gross Weight with Packaging
3
Height
6.5 in
Length
4.5 in
Width
1 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11714
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Nema Rating
3, 4, 4X
UL File Number
E150827