EXH Circuit Breaker Handle,4 Pole 600 Amp Frame Breaker In 8" Deep Boxes Class I, II, III, CDEFG, UL/CSA, 316 SS Shaft, Type 4X IP66
Image of EXH3D8 EXH Circuit Breaker Handle,4 Pole 600 Amp Frame Breaker In 8" Deep Boxes Class I, II, III, CDEFG, UL/CSA, 316 SS Shaft, Type 4X IP66

EXH Circuit Breaker Handle,4 Pole 600 Amp Frame Breaker In 8" Deep Boxes Class I, II, III, CDEFG, UL/CSA, 316 SS Shaft, Type 4X IP66

Brand: Killark

Catalog ID: EXH3D8

EXH Series,4 Pole 600 Amp Frame Breaker In 8" Deep Boxes Class I, II, III, CDEFG, UL/CSA, 316 SS Shaft, Cast Alum Handle Type 4X IP66, Circuit Breaker Handle

  • Circuit breaker handle.
  • Factory or field installed in a 1-1/4” NPSM opening.
  • Has provision for Lock-On and Lock-Off with up to three padlocks.
  • Consists of an external handle mechanism with through-the-enclosure shaft, internal toggle mechanism, and universal breaker pan.
  • Copper free aluminum with 316 stainless steel shaft and sprongs.
  • O-ring 70 durometer nitrile.
  • Extruded aluminum bodies, stainless steel pins and stainless steel hardware.

Factory or field installed in a 1-1/4" NPSM opening. Has provision for Lock-On and Lock-Off with up to three padlocks. Consists of an external handle mechanism with through-the-enclosure shaft and internal toggle mechanism and breaker pan.

General

Application

For use with B7E, DB, EXB, XJB Series enclosures. Used to activate circuit breakers and motor circuit protectors from front cover.

Catalog Number

EXH3D8

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Material

Copper-free aluminum

Series

EXH Series

Type

Replacement Handle

UPC

783936118574

Dimensions

Gross Weight with Packaging

7

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11714

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

3, 4, 4X

UL File Number

E150827