Image of EY-100-T EY-100-T - 1" EY Vertical Seal Fitting Aluminum, w/nipple Male/Female

EY-100-T - 1" EY Vertical Seal Fitting Aluminum, w/nipple Male/Female

Brand: Killark

Catalog ID: EY-100-T

1" EY Vertical Seal Fitting Aluminum, w/nipple Male/Female

  • Large opening for easy packing of fiber dam and pouring of compound.
  • Integral bushings in conduit hubs to protect conductor insulation from damage.
  • NPT tapped hubs to ensure ground continuity.
  • Design provides minimum turning radius.
  • 25% conductor fill.
  • Supplied with removeable close nipples.

Copper-free aluminum (less than 4/10 of 1%). Electrostatically applied powder coating.

General

Application

  • Class I, Divisions 1 and 2: The purpose of seals in a Class I hazardous location is to minimize the passage of gases and vapors and prevent the passage of flames from one electrical installation to another through the conduit system. Seals are required to

Catalog Number

EY-100-T

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

EY

Type

Sealing Fitting With Nipple

UPC

783936089928

Dimensions

Dimensions

5 in x 10 in x 0.1 in

Gross Weight with Packaging

0.72

Height

0.1 in

Hub Size

1"

Length

5 in

Width

10 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Logistics

Carton Quantity

10