EY-100M - 1" EY Vertical Seal Fitting Iron, Female/Female
Image of EY-100M EY-100M - 1" EY Vertical Seal Fitting Iron, Female/Female

EY-100M - 1" EY Vertical Seal Fitting Iron, Female/Female

$86.81 USD

Brand: Killark

Catalog ID: EY-100M

1" EY Vertical Seal Fitting Iron, Female/Female

  • Large opening for easy packing of fiber dam and pouring of compound.
  • Integral bushings in conduit hubs to protect conductor insulation from damage.
  • NPT tapped hubs to ensure ground continuity.
  • Design provides minimum turning radius.
  • 25% conductor fill.

Duraloy iron. Tri-coat finish of electrozinc, chromate sealant, and electrostatically applied powder coating.

General

Application

Class I, Divisions 1 and 2: The purpose of seals in a Class I hazardous location is to minimize the passage of gases and vapors and prevent the passage of flames from one electrical installation to another through the conduit system. Seals are required to

Catalog Number

EY-100M

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Iron

Series

EY Series

Type

Sealing Fitting

UPC

783936089935

Dimensions

Dimensions

5 in x 10 in x 0.1 in

Gross Weight with Packaging

1.8

Height

0.1 in

Hub Size

1"

Length

5 in

Weight

1.8 lb

Width

10 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Logistics

Carton Quantity

5