

Brand: Killark
Catalog ID: EY-2
Copper-free aluminum (less than 4/10 of 1%). Electrostatically applied powder coating.
Application
Class I, Divisions 1 and 2: The purpose of seals in a Class I hazardous location is to minimize the passage of gases and vapors and prevent the passage of flames from one electrical installation to another through the conduit system. Seals are required to
Catalog Number
EY-2
Color
Gray
Finish Type
Powder Epoxy Paint
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Product Family
Fittings
Series
EY Series
Type
Sealing Fitting
UPC
783936110028
Dimensions
5 in x 10 in x 0.1 in
Gross Weight with Packaging
0.36
Height
0.1 in
Hub Size
3/4"
Length
5 in
Width
10 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
Hazardous Rating(s)
UL File Number
E10514
Carton Quantity
25