Image of EYD-100TM EYD-100TM - 1" EYD Drain Seal Fitting Iron, with Nipple Male/Female
* Representative image
Image of EYD-100TM EYD-100TM - 1" EYD Drain Seal Fitting Iron, with Nipple Male/Female

EYD-100TM - 1" EYD Drain Seal Fitting Iron, with Nipple Male/Female

Brand: Killark

Catalog ID: EYD-100TM

1" EYD Drain Seal Fitting Iron, with Nipple Male/Female

Product details

General

Application

  • Class I, Divisions 1 and 2: The purpose of seals in a Class I hazardous location is to minimize the passage of gases and vapors and prevent the passage of flames from one electrical installation to another through the conduit system. Seals are required to

Catalog Number

EYD-100TM

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Iron

Series

EYD

Type

Sealing Fitting With Nipple

UPC

783936090337

Dimensions

Dimensions

5 in x 10 in x 0.1 in

Gross Weight with Packaging

2.22

Height

0.1 in

Hub Size

1"

Length

5 in

Width

10 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Logistics

Carton Quantity

4